IESNA:LM-63-2002
[TEST]P1504991
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-82)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-04-CLER-PS (3500K_L32_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC CLEAR SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 2 - 32,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]29002
TILT=NONE
1 -1 1 73 1 1 1 -1.366667 -1.366667 -0.583333
1 1 195.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0
19842 19781 19727 19562 19293 18898 18328 17551 16628 15549
14267 12866 11461 10141 8909 7877 7023 6287 5683 5633
4979 4179 3308 2367 1710 1258 831 531 379 308
269 233 198 174 173 196 236 292 346 384
395 376 336 284 231 182 141 109 85 69
58 51 48 46 46 47 47 48 48 49
49 48 47 46 45 44 42 41 40 39
39 38 38
